*Jan 20, 2014
*ECN S13-2661, Rev. A
*This document is intended as a SPICE modeling guideline and does not
*constitute a commercial product datasheet. Designers should refer to the
*appropriate datasheet of the same number for guaranteed specification
*limits.
.SUBCKT SQS484EN D G S 
M1 3 GX S S NMOS W= 3903902u L= 0.25u 
M2 S GX S D PMOS W= 3903902u L= 0.22u
R1 D 3 7.0e-03 5.017e-03 9.607e-06 
CGS GX S 8.361e-10 
CGD GX D 2.417e-11 
RG G GY 10
RTCV 100 S 1e6 1.0670e-04 -2.169e-08 
ETCV GX GY 100 200 1 
ITCV S 100 1u 
VTCV 200 S 1 
DBD S D DBD 3903902u 
**************************************************************** 
.MODEL NMOS NMOS ( LEVEL = 3 TOX = 5e-8 
+ RS = 0 KP = 1.810e-05 NSUB = 1.38e+17 
+ KAPPA = 1.847e-01 NFS = 4.004e+11 
+ LD = 0 IS = 0 TPG = 1 CAPOP = 12 ) 
*************************************************************** 
.MODEL PMOS PMOS ( LEVEL = 3 TOX = 5e-8 
+NSUB = 1.447e+16 IS = 0 TPG = -1 CAPOP = 12 ) 
**************************************************************** 
.MODEL DBD D ( 
+FC = 0.1 TT = 2.000e-07 TREF = 25 BV = 41 
+RS = 1.501e-02 N = 1.024e+00 IS = 7.178e-13 
+EG = 1.181e+00 XTI = 1.032e+00 TRS = 3.492e-03 
+CJO = 2.278e-10 VJ = 7.237e-01 M = 5.334e-01 ) 
.ENDS